Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.660 |
| A dimension MM | 42.160 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5190-0204S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.150 |
| Hose size | -4 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.560 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.660 |
| Product length mm | 42.164 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Thread size 1 | 1/8-27 NPTF |