Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.531 |
| A dimension MM | 38.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Danfoss |
| Catalog Item | FJ6737-0405S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.051 |
| Hose cut off factor MM | 26.700 |
| Hose size | -5 |
| Inside diameter IN | 0.1890 |
| Inside diameter MM | 4.8000 |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 1.854 |
| Product length mm | 47.092 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread size 1 | 9/16-18 UNF |
