Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.654 |
| A dimension MM | 42.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.500 |
| Brand | Danfoss |
| Catalog Item | FJ6737-0604S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.600 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -4 |
| Inside diameter IN | 0.126 |
| Inside diameter MM | 3.200 |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 2.027 |
| Product length mm | 51.486 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread size 1 | 11/16-16 UN |
