Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| A dimension MM | 101.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ7938-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | None |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.800 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789257291 |