Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.350 |
| A dimension MM | 110.490 |
| Angle shape | Straight |
| Backup hex size IN | 1.875 |
| Backup hex size MM | 47.000 |
| Brand | Danfoss |
| Catalog Item | FJ9372-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC385 |
| Construction Style | Swage |
| End connection hex size IN | 1.880 |
| End connection hex size MM | 47.752 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.990 |
| Hose cut off factor MM | 50.546 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.350 |
| Product length mm | 110.490 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148568 |
