Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.380 |
| A dimension MM | 85.850 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ9373-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC385 FC701FC702 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Swage |
| End size 1 | -12 |
| End type 1 | Hose splicer |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.380 |
| Hose cut off factor MM | 9.652 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.312 |
| Product height mm | 33.325 |
| Product length in | 3.380 |
| Product length mm | 85.852 |
| Product material | Carbon steel |
| Product width in | 1.312 |
| Product width mm | 33.325 |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789257314 |