Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.700 |
| A dimension MM | 68.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.430 |
| Drop dimension MM | 10.92 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.000 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.004 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product material | Carbon steel |
| Thread size 1 | 11/16-16 UN |
