HOSE FTG,5R/06,ORS-F/06,CS,90D
FJ9482-0606S
Catalog item:
FJ9482-0606S
Recommended replacement: 4TA6FRB6, FJ9482-0606S
FJ9482-0606S
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | FJ9482-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.900 |
| Drop dimension MM | 22.90 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.112 |
| Hose cut off factor MM | 28.200 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 11/16-16 UN |