Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.274 |
| A dimension MM | 32.350 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | FJ9677-0606B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 0.500 |
| Hose cut off factor MM | 12.700 |
| Hose size | -6 |
| Inside diameter IN | 0.341 |
| Inside diameter MM | 8.660 |
| Product material | Brass |
| Thread size 1 | 3/8-18 NPTF |