Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.807 |
| A dimension MM | 20.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Catalog Item | FW1262-0406S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End size 1 | -4 |
| End type 1 | Braze Type |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.254 |
| Hose cut off factor MM | 6.451 |
| Hose size | -6 |
| Inside diameter IN | 0.183 |
| Inside diameter MM | 4.700 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.807 |
| Product length mm | 20.498 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |