Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.820 |
| A dimension MM | 20.828 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1437-08S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC815 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.700 |
| Inside diameter MM | 17.780 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.820 |
| Product length mm | 20.828 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
