Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.851 |
| A dimension MM | 47.020 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1796-0403S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.146 |
| Hose size | -3 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.556 |
| Product material | Carbon steel |
