Danfoss logo
Synflex by Danfoss 34PW Series Thermoplastic Hydraulic Hoses (CENTER)

HOSE-OTHER-IMPORT

34PW-16-250BX


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationWater
Bend radius min (inch)8.000
Bend radius min (mm)203.200
Burst pressure (bar)414
Burst pressure (psi)6000
CertificationsMIL-STD-767A
ColorBlue
CompliancesNSF-51NSF-61
ConductivityNon-conductive
Construction1 Ply braid
Cover materialPolyurethane (TPU)
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Lay line styleInk jet
Outside diameter (inch)1.46
Outside diameter (mm)37.08
Package formBox
Qualified hose fittings90A90L
Reinforcement materialFabric
Series34PW Series
Size-16
Tube materialPolyethylene (PE)
Tube wall thickness (inch)0.23
Tube wall thickness (mm)5.84
Working pressure max (bar)103
Working pressure max (psi)1500
Working temperature max (C)66
Working temperature max (F)150.0
Working temperature min (C)-23
Working temperature min (F)-10.0

General specifications

Characteristic
Value
EAN/UPC639789347824