Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 3240-11214-001 |
| Color | Blue |
| Construction | 1 Ply braid |
| Cover material | Ethylene vinyl acetate (EVA) |
| Cover_type | Extruded |
| Fixed Length | 152.400 |
| Inner_tube_color | Tan |
| Inner_tube_type | Extruded |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.38 |
| Outside diameter (mm) | 9.53 |
| Package form | Reel |
| Reinforcement material | Fiber |
| Series | 3240 Series |
| Tube material | Polyethylene (PE) |