Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Moisture sensitive chemicals |
| Bend radius min (inch) | 1.250 |
| Bend radius min (mm) | 31.750 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 758 |
| Burst pressure (psi) | 11000 |
| Catalog Item | 3440-04-250BX |
| Color | Blue |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.52 |
| Outside diameter (mm) | 13.21 |
| Package form | Box |
| Qualified hose fittings | 90390H90W |
| Reinforcement material | Fabric |
| Series | 3440 Series |
| Size | -4 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.14 |
| Tube wall thickness (mm) | 3.43 |
| Working pressure max (bar) | 190 |
| Working pressure max (psi) | 2750 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789347831 |
