Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Moisture sensitive chemicals |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 552 |
| Burst pressure (psi) | 8000 |
| Catalog Item | 3440-08-500RC |
| Color | Blue |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 152.400 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.81 |
| Outside diameter (mm) | 20.57 |
| Reinforcement material | Fabric |
| Series | 3440 Series |
| Size | -8 |
| Tube material | Polyethylene (PE) |
| Working pressure max (bar) | 138 |
| Working pressure max (psi) | 2000 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
