Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 5.000 |
| Bend radius min (mm) | 127.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 414 |
| Burst pressure (psi) | 6000 |
| Catalog Item | 3440-1200X-001 |
| Color | Blue |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 152.400 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.05 |
| Outside diameter (inch) | 1.14 |
| Outside diameter (mm) | 28.96 |
| Reinforcement material | Fiberglass |
| Size | -12 |
| Tube material | Polyethylene (PE) |
| Working pressure max (bar) | 103 |
| Working pressure max (psi) | 1500 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |