Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Bend radius min (inch) | 1.200 |
| Bend radius min (mm) | 30.480 |
| Burst pressure (bar) | 276 |
| Burst pressure (psi) | 4000 |
| Catalog Item | 34M1-0500X-003 |
| Color | Black |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 304.900 |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.87 |
| Outside diameter (inch) | 0.49 |
| Outside diameter (mm) | 12.45 |
| Reinforcement material | Fiberglass |
| Size | -5 |
| Working pressure max (bar) | 69 |
| Working pressure max (psi) | 1000 |
| Working temperature max (C) | 85 |
| Working temperature max (F) | 185.0 |