Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 48 |
| Burst pressure (psi) | 700 |
| Catalog Item | 35FH-50203-001 |
| Color | Black |
| Compliances | SAE J1527B1SAE J30R6 |
| Conductivity | Non-conductive |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.87 |
| Outside diameter (inch) | 0.56 |
| Outside diameter (mm) | 14.22 |
| Package form | Reel |
| Qualified hose fittings | 4738-4743 |
| Reinforcement material | Fabric |
| Size | -5 |
| Tube material | Thermoplastic |
| Tube wall thickness (inch) | 0.13 |
| Tube wall thickness (mm) | 3.18 |
| Working pressure max (bar) | 12 |
| Working pressure max (psi) | 175 |
| Working temperature max (C) | 71 |
| Working temperature max (F) | 160.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789355591 |
