Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 100 |
| Burst pressure (psi) | 1450 |
| Catalog Item | 1224-40500 |
| Color | Black |
| Construction | Extruded |
| Cover material | Polyethylene (PE) |
| Inside diameter (inch) | 0.69 |
| Inside diameter (mm) | 17.50 |
| Outside diameter (inch) | 0.88 |
| Outside diameter (mm) | 22.23 |
| Reinforcement material | Polyethylene |
| Series | 1224 Series |
| Size | -4 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Working pressure max (bar) | 32 |
| Working pressure max (psi) | 464 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |