Product specifications
Characteristic | Value |
|---|---|
| Application | Industrial Systems |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 62 |
| Burst pressure (psi) | 900 |
| Catalog Item | 4202-12624 |
| Color | Black |
| Construction | Extruded |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 12.70 |
| Qualified hose fittings | 4401 |
| Reinforcement material | Fiber |
| Series | 4202 Series |
| Size | -12 |
| Tube material | Nylon 11 |
| Tube wall thickness (inch) | 0.06 |
| Tube wall thickness (mm) | 1.58 |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 200 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146085832 |