Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.130 |
| Bend radius min (mm) | 28.702 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Catalog Item | 4212-6500C-001 |
| Color | Black |
| Construction | Extruded |
| Cover material | Dura-Tuff (Vinyl nitrile) |
| Fixed Length | 30.200 |
| Inside diameter (inch) | 0.27 |
| Inside diameter (mm) | 6.86 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.38 |
| Outside diameter (mm) | 9.65 |
| Reinforcement material | Nylon |
| Series | 4212 Series |
| Size | -6 |
| Tube wall thickness (inch) | 0.05 |
| Tube wall thickness (mm) | 1.27 |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 250 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |