Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 138 |
| Burst pressure (psi) | 2000 |
| Catalog Item | 4242-02546-001 |
| Color | Black |
| Fixed Length | 304.900 |
| Inside diameter (inch) | 0.09 |
| Inside diameter (mm) | 2.34 |
| Outside diameter (inch) | 0.15 |
| Outside diameter (mm) | 3.89 |
| Package form | Reel |
| Size | -2 |
| Tube wall thickness (inch) | 0.03 |
| Tube wall thickness (mm) | 0.81 |
| Working pressure max (bar) | 34 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |