Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 138 |
| Burst pressure (psi) | 2000 |
| Catalog Item | 4242-06206-002 |
| Fixed Length | 304.900 |
| Inside diameter (inch) | 0.22 |
| Inside diameter (mm) | 5.59 |
| Outside diameter (inch) | 0.37 |
| Outside diameter (mm) | 9.40 |
| Size | -6 |
| Tube wall thickness (inch) | 0.08 |
| Tube wall thickness (mm) | 1.96 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |