Product specifications
Characteristic | Value |
|---|---|
| Application | Resistant to hydrocarbonsResistant to most chemicals |
| Bend radius min (inch) | 16.000 |
| Bend radius min (mm) | 406.400 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 76 |
| Burst pressure (psi) | 1100 |
| Catalog Item | M219-B3905 |
| Color | Red |
| Cover material | Dura-Tuff (Vinyl nitrile) |
| Fixed Length | 304.900 |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.44 |
| Outside diameter (mm) | 36.58 |
| Reinforcement material | Fabric |
| Series | M219 Series |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.22 |
| Tube wall thickness (mm) | 5.56 |
| Working pressure max (bar) | 19 |
| Working pressure max (psi) | 275 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |