Product specifications
Characteristic | Value |
---|---|
Brand | Vickers by Danfoss |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Check Valve |
Installation type | Screw-in Cartridge |
Model Code | RV-08-01.X/0 |
Model code 1 | RV-08-01.X/0 |
Pilot piston seal | No |
Recommended filtration level | 18/13 |