Motor pumps
Our standard and custom hydraulic power units are driven by Vickers by DanfossTM motor pumps, the workhorses of the industry. These motor pumps are also available standalone, allowing OEM customers and system integrators to build custom hydraulic systems. Depending on region, they are available with various pump types, motor types, integration levels, and low-noise options.
Features and benefits
- Wide range of pump types and displacements to support a broad range of applications
- Asynchronous induction motors with various mounting and cooling options
- Standard integration with coupling and bell-housing or high integration with close couple design (direct connection of pump and motor via male/female spline shaft)
- Special low-noise configurations with quiet pump, quiet motors, and acoustic shielding
Applications
- Presses and metal forming
- Die casting
- Pulp and paper
- Primary metals
- Civil engineering
- Marine
- Mining
Products shown: 2
Standard motor pumps
Standard Vickers by DanfossTM motor-pumps are available with a wide range of motor options, pump options, integration levels, and mounting styles to fit the needs of most OEMs and system integrators across the industry. Having a pre-assembled plug-and-play unit from a single vendor also helps save supply chain, engineering, and installation costs.
Low-noise integrated motor pumps
These motor pumps combine an oil-cooled asynchronous induction motor with power up to 92 kW [125 hp] with a vane pump or variable-displacement piston-type pump in the sound enclosure. The lack of dynamic seals eliminates the possibility of leaks while the motor and enclosure designs minimize noise by an average of 10 dBA.