Standard motor pumps
Standard Vickers by DanfossTM motor-pumps are available with a wide range of motor options, pump options, integration levels, and mounting styles to fit the needs of most OEMs and system integrators across the industry. Having a pre-assembled plug-and-play unit from a single vendor also helps save supply chain, engineering, and installation costs.
EMEA
Pumps
Wide range of pump types with fixed or variable displacement including axial piston pumps, external gear pumps, internal gear pumps, and vane pumps
- Wide range of displacements and pump control options such a as pressure compensation and load sense
Motors
- Efficient asynchronous induction motors in IE3 (under 75 kW [100 hp]) and IE4 (over 75 kW [100 hp]) efficiency classes
- Options for fan cooled (IC411) or force ventilated (IC416) cooling
- Feet (B3), flange (B5) or feet and flange (B35) mounting options
- Motors available for special applications such as marine
- Universal “world motors” complying with both IEC and NEMA standards are available
Integration
- Both pump and motor are connected to a bell-housing via a flange
- Shafts, pump, and motor and connected via half-couplings and an elastic element
- Both vertical and horizontal mounting is possible
North and South America
Pumps
- Wide range of pump types with fixed or variable displacement including axial piston pumps, external gear pumps, and vane pumps
Motors
- 0.5 kW to 75 kW (0.75 hp to 100 hp)
Integration
- Pump and motor are close coupled, that is, the pump flange is bolted directly to the motor and shafts are connected via male/female spline, allowing for an extremely compact package
- Less need for spare parts
Applications
- Machine tools
- Presses and metal forming
- Test benches
- Die casting
- Pulp and paper
- Primary metals
- Civil engineering