Danfoss logo
Standard motor pumps-product-category

Standard motor pumps

Standard Vickers by DanfossTM motor-pumps are available with a wide range of motor options, pump options, integration levels, and mounting styles to fit the needs of most OEMs and system integrators across the industry. Having a pre-assembled plug-and-play unit from a single vendor also helps save supply chain, engineering, and installation costs.

EMEA

Pumps

  • Wide range of pump types with fixed or variable displacement including axial piston pumps, external gear pumps, internal gear pumps, and vane pumps

  • Wide range of displacements and pump control options such a as pressure compensation and load sense

Motors

  • Efficient asynchronous induction motors in IE3 (under 75 kW [100 hp]) and IE4 (over 75 kW [100 hp]) efficiency classes
  • Options for fan cooled (IC411) or force ventilated (IC416) cooling
  • Feet (B3), flange (B5) or feet and flange (B35) mounting options
  • Motors available for special applications such as marine
  • Universal “world motors” complying with both IEC and NEMA standards are available

Integration

  • Both pump and motor are connected to a bell-housing via a flange
  • Shafts, pump, and motor and connected via half-couplings and an elastic element
  • Both vertical and horizontal mounting is possible

North and South America

Pumps

  • Wide range of pump types with fixed or variable displacement including axial piston pumps, external gear pumps, and vane pumps

Motors

  • 0.5 kW to 75 kW (0.75 hp to 100 hp)

Integration

  • Pump and motor are close coupled, that is, the pump flange is bolted directly to the motor and shafts are connected via male/female spline, allowing for an extremely compact package
  • Less need for spare parts

Applications

  • Machine tools
  • Presses and metal forming
  • Test benches
  • Die casting
  • Pulp and paper
  • Primary metals
  • Civil engineering
Standard motor pumps are suitable for any stationary application that uses hydraulic power, whether an OEM customer or system integrator prefers to build a custom HPU themselves or integrate the motor pump directly in the machine frame.