Product specifications
Characteristic | Value |
---|---|
Accessory ready | Not required |
Accumulator with manual dump | Not required |
Air bleed | Not required |
CMM | PACSYS_SHPU_CTO_CMM |
Communication interface | Not required |
Containment tray | Not required |
Cooling | Not required |
Cooling | Not required |
Design | Low pressure(UP TO 3000PSI)sae |
Directional valve coil voltage | Not required |
Directional valve lights | Not required |
Drive size | Not required |
Filler/breather | Standard filler/breather |
Filter | 25 GPM, 10um, spin-on return |
Future expansions | TBD - future expansion |
Low level/temp switch | Not required |
Manifold w/rel or inline rel | P & T connections |
Manifold/valve size | D03 |
Motor | 3HP 230/460/3/60+190/380/3/50 |
Motor type | Gen. purpose VFD ready-700/300 |
Motor variable frequency drive | Not required |
PAINT | Default-danfoss grey ral-7024 |
Pressure gauge/sensor | 0-1500 PSI |
Product Family | Package systems |
Product Series | System pak |
Product View (Switch) | Global (Standard) |
Pump | 9.8 CC(.60 CID) / Rev vane |
Pump controls | Standard control |
Reservoir | 15 Gallon/57 liter |
Station1 dir or prop valve | Not required |
Station1 position1 stack valve | Not Required |
Station1 position2 stack valve | Not Required |
Station1 position3 stack valve | Not Required |
Station2 dir or prop valve | Not Required |
Station2 position1 stack valve | Not Required |
Station2 position2 stack valve | Not Required |
Station2 position3 stack valve | Not required |
Station3 dir or prop valve | Not required |
Station3 position1 stack valve | Not Required |
Station3 position2 stack valve | Not required |
Station3 position3 stack valve | Not required |
Station4 dir or prop valve | Not required |
Station4 position1 stack valve | Not required |
Station4 position2 stack valve | Not required |
Station4 position3 stack valve | Not required |