Accumulators and stands-product-category

Accumulators and stands

Piston accumulators store hydraulic fluid under pressure, and the associated energy can be released on demand to supplement pump flow, maintain pressure during system fluctuations, or provide emergency power.​​ Accumulator stands securely mount and support piston accumulators. Together, piston accumulators and stands enhance the performance, reliability, and safety of hydraulic systems across various industrial and mobile applications.​

Features and benefits

  • Stores hydraulic energy for on-demand use and improved system efficiency
  • Helps reduce pressure fluctuations and protect hydraulic components from pressure spikes
  • Provides backup hydraulic power when required
  • Available in a range of accumulator sizes and configurations for standard and large-scale applications
  • Includes secure mounting solutions designed for proper accumulator orientation and installation
  • Available with options for demanding applications, including stroke measurement, protective internal finishes, and third-party certification
  • Repair and overhaul capabilities available for supported accumulator systems

Applications

  • Hydraulic power units and packaged systems
  • Presses
  • Machine tools
  • Lifts and material handling equipment
  • Industrial processing equipment
  • Hydraulic test systems
  • Oil and gas systems

Product types shown: 3