Standard piston accumulators
Piston accumulators store hydraulic energy under pressure for use when system demand requires it. They can supplement pump flow, reduce pressure fluctuations, protect hydraulic components from pressure spikes, and provide backup hydraulic power, helping improve the efficiency and responsiveness of industrial hydraulic systems.
Features and benefits
- Stores hydraulic energy for on-demand use, improving system efficiency
- Reduces pressure fluctuations and noise in hydraulic systems
- Protects hydraulic components from pressure spikes
- Provides backup power in case of pump failure
- Available in various pressure ratings to suit different applications
- Designed for long-lasting performance in demanding environments
- Offered in various sizes and materials to meet specific needs
- Enhances the overall efficiency and responsiveness of hydraulic systems
Applications
- Die casting
- Machine tools
- Presses
- Plastic machinery and molding
- Primary Metal