Product specifications
Characteristic | Value | Description |
|---|---|---|
| Communication interface | X | Not required |
| Design | A1 | Low pressure(UP TO 3000PSI)sae |
| Drive size | XXX | Not required |
| Future expansions | XX | TBD - Future expansion |
| Motor | 730 | 5 HP Close Coupled TEFC 230/460/3/60 + 190/380/3/50 |
| Motor type | G | Gen. purpose VFD ready-700/300 |
| Motor variable frequency drive | XX | Not required |
| Mounting orientation | H | Horizontal |
| Product Series | MP | Motor pump |
| Pump | V013 | 13. CC(.80 CID) / Rev vane |
| Pump controls | AA | Standard control |
| Sensors | XX | Not required |
