VSD-S081NMIC416- VGP032NN-IC7
83151615
Model code: PS-VS-NN-V-I032NN-D081-05055C-BNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Variable-speed drives
83151615
Product specifications
Characteristic | Value | Description |
|---|---|---|
| 162.8cc internal gear pump | NN | None (fixed displacement) |
| 200 kW / 300 HP rated output power | C | EtherNET fieldbus support |
| 300 Nm self-cooled / 390 Nm force-cooled stall torque | 05 | Danfoss iC7 drive, 3-phase 380-500V AC input |
| Allows both horizontal and vertical installation (flange and feet) | I032 | 32.7cc internal gear pump |
| Assembly of hydraulic pump and electric motor with the variable frequency drive | NN | Standard design |
| Bypass block on pump's outlet for cooling during extended pressure holding | NN | No special option |
| Danfoss iC7 drive, 3-phase 380-500V AC input | 055 | 55 kW / 75 HP typical shaft output power |
| Dual displacement control (DC 24V solenoid valve) | D | Synchronous PM (servo) IC416 force ventilated with resolver |
| Packaged systems | VS | Assembly of hydraulic pump and electric motor with the variable frequency drive |
| Powerlink fieldbus support | BN | Bypass block on pump's outlet for cooling during extended pressure holding |
| Product Catalog | GLBL | Global (Standard) |
| Standard design | V | Allows vertical installation, without feet |
| Synchronous PM (servo) liquid cooled without resolver | 081 | Type B132I 6-pole, 81 Nm self-cooled / 116 Nm force-cooled stall torque |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |