Variable-speed drives-product-category

Variable-speed drives

Vickers by Danfoss variable speed drives (VSDs) optimize energy use by adjusting motor and pump speed to match load demands, cutting energy consumption by up to 60%. This reduces noise, heat, and component wear, enabling smaller systems, lower operating costs, and longer equipment life for improved total cost of ownership.

Features and benefits

  • Reduced energy cost and consumption
  • Reduced noise pollution
  • Reduced heat generation 
  • Reduced pump size
  • Reduced motor size

Applications

  • Discreet manufacturing
  • Rubber molding
  • Die casting
  • Plastic injection molding
  • Any application requiring peak power only intermittently