Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessory ready | X | Not required |
| Accumulator with manual dump | X | Not required |
| Air bleed | X | Not required |
| Communication interface | X | Not required |
| Containment tray | X | Not required |
| Cooling | Not required | |
| Cooling | X | Not required |
| Design | A1 | Low pressure(UP TO 3000PSI)sae |
| Directional valve coil voltage | X | Not required |
| Directional valve lights | X | Not required |
| Drive size | XXX | Not required |
| Filler/breather | F | Standard filler/breather |
| Filter | 2 | 25 GPM, 5-micron Spin-on Return |
| Future expansions | XX | TBD - future expansion |
| Low level/temp switch | X | Not required |
| Manifold w/rel or inline rel | N0 | 1 - Station Manifold with Relief Cart and Crossover Plate (P-A/B-T) |
| Manifold/valve size | M | D03 |
| Motor | 725 | 3 HP Close Coupled TEFC 230/460/3/60 + 190/380/3/50 |
| Motor type | G | Gen. purpose VFD ready-700/300 |
| Motor variable frequency drive | XX | Not required |
| Paint | F | Default-danfoss grey ral-7024 |
| Pressure gauge/sensor | BA | 0-1500 PSI |
| Product Series | SP | System pak |
| Pump | P013 | 13.8 CC(.843 CID) /Rev piston |
| Pump controls | DX | Piston - Adjustable displacement stop |
| Reservoir | 010 | 10 Gallon/38 liter |
| Station1 dir or prop valve | XX | Not required |
| Station1 position1 stack valve | XX | Not Required |
| Station1 position2 stack valve | XX | Not Required |
| Station1 position3 stack valve | XX | Not Required |
| Station2 dir or prop valve | XX | Not Required |
| Station2 position1 stack valve | XX | Not Required |
| Station2 position2 stack valve | XX | Not Required |
| Station2 position3 stack valve | XX | Not required |
| Station3 dir or prop valve | XX | Not required |
| Station3 position1 stack valve | XX | Not Required |
| Station3 position2 stack valve | XX | Not required |
| Station3 position3 stack valve | XX | Not required |
| Station4 dir or prop valve | XX | Not required |
| Station4 position1 stack valve | XX | Not required |
| Station4 position2 stack valve | XX | Not required |
| Station4 position3 stack valve | XX | Not required |