Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessory ready | J | 1 Spare coupling w/downline - 1.0" NPT |
| Accumulator with manual dump | X | Not required |
| Air bleed | X | Not required |
| Communication interface | X | Not required |
| Containment tray | X | Not required |
| Cooling | W w/by-pass(3GPM max) | |
| Cooling | K | Air/oil rear-mount case drain with by-pass (3 GPM max flow) |
| Design | A1 | Low pressure(UP TO 3000PSI)sae |
| Directional valve coil voltage | B | 120VAC 60HZ / 110VAC 50HZ |
| Directional valve lights | X | Not required |
| Drive size | XXX | Not required |
| Filler/breather | F | Standard filler/breather |
| Filter | 4 | 60 GPM, 5-micron Spin-on Return |
| Future expansions | XX | TBD - future expansion |
| Low level/temp switch | X | Not required |
| Manifold w/rel or inline rel | P1 | 1 - Station Manifold with Relief Cart |
| Manifold/valve size | L | D05 |
| Motor | 752 | 10 HP Close Coupled TEFC 230/460/3/60 + 190/380/3/50,,,, |
| Motor type | G | Gen. purpose VFD ready-700/300 |
| Motor variable frequency drive | XX | Not required |
| Paint | F | Default-danfoss grey ral-7024 |
| Pressure gauge/sensor | CA | 0-2000 PSI |
| Product Series | SC | System center |
| Pump | P020 | 21.1 CC(1.29 CID) / Rev piston |
| Pump controls | DX | Piston - Adjustable displacement stop |
| Reservoir | 030 | 30 Gallon/114 liter |
| Station1 dir or prop valve | 2C | 3 POS 4 Way Spring Centered / All ports closed center |
| Station1 position1 stack valve | F1 | Dual meter-out flow control |
| Station1 position2 stack valve | C1 | Dual pilot-operated check, port A&B |
| Station1 position3 stack valve | XX | Not Required |
| Station2 dir or prop valve | XX | Not Required |
| Station2 position1 stack valve | XX | Not Required |
| Station2 position2 stack valve | XX | Not Required |
| Station2 position3 stack valve | XX | Not required |
| Station3 dir or prop valve | XX | Not required |
| Station3 position1 stack valve | XX | Not Required |
| Station3 position2 stack valve | XX | Not required |
| Station3 position3 stack valve | XX | Not required |
| Station4 dir or prop valve | XX | Not required |
| Station4 position1 stack valve | XX | Not required |
| Station4 position2 stack valve | XX | Not required |
| Station4 position3 stack valve | XX | Not required |