Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-20-2 |
| Cracking pressure BAR | 0.30000000 |
| Cracking pressure PSI | 5.00000000 |
| Flow rate gpm | 11.80 |
| Flow rate LPM | 45.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Check Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | CV2-20-P-A-16T-5 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Direct acting |
| Pilot piston seal | No |
| Port size | 3/8" |
| Port type | SAE |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 4.550 |
| Product height mm | 115.570 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Special Features | None |
| Style | Poppet |
