Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-10-3 |
| Cracking pressure BAR | 2.80000000 |
| Cracking pressure PSI | 36.00000000 |
| Flow rate gpm | 20.00 |
| Flow rate LPM | 76.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot Operated Check Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code 1 | SPC2-10-P-25 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Pilot piston seal | No |
| Pilot ratio | 4:1 |
| Port Type | SAE |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
