Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Check valves
02-165734
DSV1-2753A
02-165734
Where to buy
Export PDF
Tools
Add to comparison
02-165734
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.000
Product height mm
25.400
Product length in
2.120
Product length mm
53.848
Product width in
1.000
Product width mm
25.400