Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SPC2-8-P-0-15 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product width in | 0.870 |
| Product width mm | 22.098 |
