Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-3S | C-10-3S |
| Cracking pressure BAR | 1.00000000 | |
| Cracking pressure PSI | 13.00000000 | |
| Flow rate GPM | 44.70 | |
| Flow rate LPM | 170.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PILOT OPERATED CHECK VALVE | Pilot Operated Check Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Model Code 1 | POC1-10-F-I-A-6T-030 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot piston seal | NO | No |
| Pilot ratio | 3:1 | 3:1 |
| Port size | 3/8 | 3/8" |
| Port Type | SAE | SAE |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 3.280 | |
| Product height mm | 83.312 | |
| Product length in | 4.500 | |
| Product length mm | 114.300 | |
| Product width in | 2.470 | |
| Product width mm | 62.738 | |
| Recommended filtration level | 18/16/13 | 18/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Valve Torque into cavity | 47-54 NM | 47-54 Nm |