Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Check valves
02-176552
CV11-12V-P-0-20CHECK CART POPPET TYPE
02-176552
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-176552
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.250
Product height mm
31.750
Product length in
2.510
Product length mm
63.754
Product width in
1.250
Product width mm
31.75