Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | POC1-10-V-F-0-030 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.170 |
| Product length mm | 55.118 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
