Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | CV3-4-P-000-05-01 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.360 |
| Product length mm | 34.544 |
| Product width in | 0.560 |
| Product width mm | 14.224 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
