Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | DPC2-8-U-A-25-0 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 2.540 |
| Product length mm | 64.516 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
