Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-8-3 |
| Cracking pressure BAR | 1.00000000 |
| Cracking pressure PSI | 15.00000000 |
| Flow rate gpm | 5.00 |
| Flow rate LPM | 19.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot Operated Check Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code 1 | SPC2-8-U-P-A-6T-15 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Pilot piston seal | No |
| Pilot ratio | 3:1 |
| Port size | 3/8" |
| Port type | SAE |
| Pressure rating BAR | 240.00 |
| Pressure rating PSI | 3500.00 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
| Valve torque into cavity | 34-41 Nm |