Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A877 |
| Flow rate gpm | 32.00 |
| Flow rate LPM | 120.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Check Valve |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code 1 | 4CK125-1-16T-S-3-377 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Pilot piston seal | Yes |
| Pilot ratio | 3:1 |
| Port size | 1" |
| Port type | SAE |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
| Valve torque into cavity | 100 Nm |