Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-4-2 |
| Cracking pressure BAR | 0.34000000 |
| Cracking pressure PSI | 5.00000000 |
| Flow rate GPM | 2.00 |
| Flow rate LPM | 7.600 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Check Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Model Code 1 | CV6-4-P-000-05-050 |
| Number of valve ports | 2 |
| Operation | Direct acting |
| Orifice size INCH | 0.050 |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Product height in | 1.380 |
| Product height mm | 35.060 |
| Product width in | 0.340 |
| Product width mm | 8.640 |
| Special features | None |
| Style | Poppet |
| Valve Torque into cavity | 9-13 Nm |