Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-3 | C-10-3 |
| Cracking pressure BAR | 1.40000000 | |
| Cracking pressure PSI | 18.00000000 | |
| Flow rate GPM | 39.70 | |
| Flow rate LPM | 151.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PILOT OPERATED CHECK VALVE | Pilot Operated Check Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Model Code 1 | SPC2-10-P-0-100-SS | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot piston seal | NO | No |
| Pilot ratio | 4:1 | 4:1 |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.120 | |
| Product length mm | 53.848 | |
| Product width in | 1.000 | |
| Product width mm | 25.4 | |
| Recommended filtration level | 18/16/13 | 18/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | STAINLESS STEEL EXTERNAL COMPS | Stainless Steel External Comps |
| Style | POPPET | Poppet |
